Capacitive sensors

Reliably detect objects and fill levels

  • Overview
  • Components

Capacitive sensors in use

Connectors and connection cables Select Capacitive sensors Select Compatible fittings Select

Capacitive sensors detect objects and the fill level of all non-conducting materials, liquids, pellets, and powders directly or through a container wall.

Your benefits

  • No-contact, wear-free, non-mutually interfering, bounce-free output signal
  • Easy sensor replacement, no need to seal the container

Capacitive sensors - tailored to your requirements

Capacitive global sensors

Above-average technology at the best price


SmartLevel sensors go the extra mile

Capacitive sensors at their best


For more freedom in construction

Capacitive mini-sensors


Not only for the food industry

Stainless steel capacitive sensors


Way ahead of the rest

Teflon-coated capacitive sensors


Some like it hot

High-temperature-resistant capacitive sensors to
250 °C


Flexible, quickly secured, and cost-effective

Adhesive capacitive sensors


Analogue detection of fill levels

Capacitive sensors with analogue output


Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here