Inclination sensors

The situation firmly under control

  • Overview
  • Components

Inclination sensors in use

Connectors and connection cables Select Inclination sensors Select

Inclination sensors measure deviation from the horizontal position of up to 360°. This makes them perfect for accurate position monitoring and continuous tracking of rotative movements.

They are of great importance in many applications. For example, they have been successfully used in wind energy plants, solar power plants and medical technology.

Benefits

  • Contact-free absolute measuring principle for simple integration into your system
  • A high level of precision, i.e. 0.1°, and an extremely low level of temperature drift for precise regulation of your processes
  • The extended temperature range of -40 to 85 °C and a compact metal housing make it possible to use it in tough conditions.

Enter your requirements into the product selector. The right product for you will be displayed.


Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here