Inductive positioning system

Precise measuring system for detecting the position of metallic objects

  • Overview
  • Components

Inductive positioning systems in use

Connectors and connection cables Select Sensors Select

The BIP inductive positioning system is a precise measuring system for detecting the position of metallic objects. Its main application area is the linear position monitoring of drive spindles for tools and workpieces.

Properties

  • Absolute measuring principle, multiple measuring ranges, teachable
  • High repeat accuracy and precision
  • Optimum linearity and low temperature drift
  • Optimised housing design for clamping distance monitoring
  • Distance-proportional IO-Link output signal
  • Standard output of 0...10 V

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here