Inductive sensors

Robust sensors for object detection in metalworking

  • Overview
  • Components

Inductive sensors in use

Connectors and connection cables Select Inductive sensors Select Compatible fittings Select

Inductive sensors are used to manage, position, and control processes in automation technology.
The robust sensors detect objects in metalworking.

Benefits

  • Contact-free, wear-free, dirt-resistant, short-circuit-resistant
  • Available in designs from 3 mm Ø to 80x80 mm block style

Inductive sensors - tailored to your requirements


Inductive global sensors

Different designs offer flexibility

More

Harsh environments? No problem!

Reliable switching behaviour in particularly harsh environments

More

Amazing space-saving sensors

Small metal-housing sensors - really short!

More

Mini styles with maximum performance

Inductive mini-sensors - for position detection in small spaces

More

Best under pressure

Ultra-pressure-resistant M5 and M8 sensors to 500 bar

More

For your exports to the Far East

DC 2-wire inductive sensors - for a greater sensor selection

More

Dream dimensions!

8x8 shorties - small, robust, and easy to integrate

More

Square, practical ...

Five good reasons for 5x5 sensors

More

Built tough

Proxinox sensors - aggressive media are no match for the stainless steel housing

More

With diagnostics output

DESINA diagnostic sensors

More

Analogue output?

Record the position, size, and material of a metal target

More

For extreme applications up to 160 °C

Ultra-high temperature-resistant inductive sensors

More

Counting small parts?

Ring sensors - the reliable and quick solution

More

Fast and easy to install

Inductive tube sensors

More
[Less]

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here