Magnetically coded position and angle measurement systems

For precise positioning in really fast applications

  • Overview

High-precision fast measuring systems with a magnetically coded linear or rotary measurement body enable precise positioning in extremely dynamic applications.

The benefits to you

  • Flexible installation and handling
  • Long service life
  • High machine/installation availability, even in extreme environmental conditions

Applications

  • Monitoring of slide position in electrical/pneumatic linear drives
  • Speed and position detection on axes and rotary drives
  • Positioning of machining units (e.g. laser or water jet cutting)

Magnetically coded position and rotary encoder measuring systems - tailored to meet your requirements


Absolute systems, linear

No reference run, resolution up to 1 µm, distance up to 0.8 mm

More Absolute linear magnetically coded position measurement systems

Absolute systems, rotary

No reference run, resolution up to 17 Bit, distance up to 0.8 mm

More Absolute rotary magnetically coded position measurement systems

Incremental systems, linear

Resolution up to 1 µm, distance up to 5 mm

More Incremental linear magnetically coded position measurement systems

Incremental systems, rotary

Resolution up to 1 µm resolution, distance up to 5 mm

More Incremental rotary magnetically coded position measurement systems

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here