BIS U Industrial RFID - with a long range

Quickly detect large data volumes in highly dynamic applications

For top reliability and 100 % quality

BIS U industrial RFID devices have fast read/write cycles to ensure flexible communication - even with large data volumes and in highly dynamic applications. BIS U ensures 100 % quality and can even bridge large distances thanks to its range of 6 m. And it does so really economically, since BIS U can detect and process multiple data carriers at once.

Your benefits

  • UHF technology (868 MHz for the EU, 928 MHz for the US)
  • Detect and evaluate multiple data carriers at once
  • Read/write distance of up to 6 metres (depending on ambient conditions)
  • Really fast data processing, even in dynamic applications
  • More process transparency
  • Robust metal housing

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form