Complete identification solutions for transfer systems

13.56 MHz RFID systems - small, compact, and perfectly integrated

Balluff RFID gives you plenty of room to manoeuvre with alternative solutions

Transfer systems do not have much space available for the integration of identification systems and sensors. As well as solving this space problem and ensuring precise positioning and repeat accuracy, Balluff's new designs for data carriers and antennas open up more possibilities for identification solutions for transfer systems.

Optimised complete solutions for standard transfer systems by Flexlink and Bosch Rexroth

We offer systems tailored for X45 by Flexlink and TS1 and TS2 by Bosch Rexroth.

Take a look at the examples below to see the possibilities for transfer systems by Flexlink and Bosch Rexroth.

Solution for the X45 transfer system by Flexlink

  • For the easiest possible integration of sensors and actuators
  • Perfect integration of identification antenna into the transfer system
  • Position-independent detection

In the case of our RFID systems with IO-Link, the processor is integrated into the remote electronics of the antenna. The special version for Flexlink can be perfectly integrated into the transfer system. This means that detection can take place directly on the singulator beneath the guide elements. In addition, with the IO-Link master you can collect up to 32 sensor signals and control up to 16 actuators. The data carrier in the disk can be scanned over 360º.

Solution for TS1 and TS2 transfer systems by Bosch Rexroth

  • For high dynamics
  • Increases flexibility due to large read/write gaps
  • Data can be transmitted around corners

Our RFID with a separate processor is ideal for high speeds and large read/write gaps. This is because transmission is so fast that the data can be read "in passing" at a speed of up to 1 m/s. Data transmission even works smoothly around corners, at a distance of up to 22 mm. Identification solutions with a separate processor are available for all fieldbus interfaces.

Individual advice

Use tailored system solutions for top efficiency. Just allow our specialists to give you personal advice.

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form