Diffuse sensor with ultra long range

BOS 50K optoelectronic sensors – super long-range technology

For complex tasks

Conventional diffuse sensors are often used in industrial automation. But they frequently reach their limits when it comes to large sensing distances. Not so the new Balluff diffuse sensors with super long-range technology. They resolve problems with complex tasks precisely at the point where until now high-energy sensors have fallen short because of their range.

Scanning range up to 3.5 m

The powerful diffuse sensors in the BOS 50K product family are distinguished by a maximum scanning range of as much as 3.5 m. They are simple to operate. And quick and accurate alignment is aided by an extremely easily visible red spot.

IO Link

The IO Link version even offers four individually configurable switching points. Additional IO Link features such as a definable switching range provide for even greater versatility of application for the new BOS 50K Super Long-Range diffuse sensors.

Your benefits

  • Diffuse sensors for previously unachievable sensing distances
  • For detecting poorly reflective objects
  • Easy to align: precise, easily visible red light spot
  • Easy adjustment: by Teach-In or IO Link
  • IO Link: up to 4 individually configurable switching points

Application example

BOS 50K Applikation

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form