BIC Q40 bidirectional transfers data in both directions

Bidirectional inductive couplers transfer energy and data

Contact-free transfer

Inductive couplers render mechanical plug connections superfluous. This is because energy and data are transferred contact-free by inductive couplers via a recording gap. And data is even transferred in both directions if the new bidirectional coupling system in the 40×40 unicompact housing is used with IO-Link.

Wear-free connection increases machine availability

The wear-free, reliable connection increases machine availability and contributes to reduced downtimes. This then increases productivity.

Plug-and-play

The contact-free data transfer on IO-Link standard is set up transparently. This means that the BIC system works in the background and can be integrated without parametrisation via plug-and-play between master and device.

Irrespective of the IO-Link revision status, the system has a complete IO-Link interface. Events, parameter and process data are exchanged directly between the master and the device.

Mechanically separated and electrically connected:
BIC bidirectional – the contact-free IO-Link interface

  • Simultaneous control of actuators and gathering of sensor signals
  • AUX power for actuators can be switched on and off
  • Extremely easy installation via plug-and-play
  • IO-Link functions through to the device
  • Flexible process data lengths

The most important areas of application

  • Revolving tables (in assembly and the tool machine)
  • Workpiece carrier (e.g. workpiece clamping devices in C-type spot welding head systems)
  • Machines with interchangeable tools (presses, injection moulding tools)

Application example

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form