Tailor-made solutions for the field of drive technology

Absolute motor feedback and reliable position detection

Feedback solutions for linear and rotary drives

Directly integrated

Integrated sensor system solutions are often essential for designing the most compact drives possible. BML magnetically coded position and angle measurement systems are recommended for direct integration into linear and rotary drives. This high-precision fast measuring system with a magnetically coded measurement body is ideal for precise positioning in extremely dynamic applications

The benefits of these solutions include:

  • Absolute measuring system: No need for a laborious reference point approach
  • Large distance between the sensor and code disc: Rapid commissioning
  • Various interfaces (SSI, BISS-C, SIN/COS, ABZ): Reliable data transfer
  • High resolution (17 bit): Enables precise positioning

Absolute motor feedback in real time

The compact absolute encoder disc provides an easy-to-integrate, high-precision absolute feedback solution for detecting the current position of motors and drives. The BML encoder system is an alternative to conventional magnetic, inductive or optical solutions.

Application example

Absolute motor feedback in real time with the encoder disc

Absolute motor feedback in real time with the encoder disc

Easily detect end positions, reference positions and individual positions

Thanks to their small size and low weight, mini-sensors are suited to tight installation spaces and for use on moving actuators and axes such as grippers, gantry loaders and pick-and-place applications.
Here the reduction in weight of a single gram can improve energy efficiency, giving you faster cycle times saving you money during production.

The benefits of these solutions include:

  • Small designs improve the power density of drive units
  • Low weight improves motion dynamics
  • Highly robust – high availability
  • Reduced overall costs due to optimum cost/performance ratio

Mini-sensors for detecting individual positions in linear units

The small, lightweight yet powerful BES inductive sensors for end or reference position detection enable great flexibility in designing single- or multi-axis linear units. Their small, compact design enables them to be integrated in places which up until now did not offer enough room for sensors.

Application example

Simple position detection with mini-sensors

Simple position detection with mini-sensors

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form