Weld-resistant I/O modules with eight IO-Link ports plus cascadable IO-Link I/O hubs

Reliable signal transmission in electrical interference fields

Weld-resistant I/O modules with eight IO-Link ports plus cascadable IO-Link I/O hubs For weld currents and electromagnetic interference fields
Balluff is presenting a new range of network modules that has been developed specifically for use in the extreme conditions of a welding environment. These weld-resistant modules made from fibre-glass-refinforced plastic reliably resist weld spatter, weld currents and electromagnetic interference fields, and guarantee reliable signal transmission despite interference in a working environment.
They are also easy to install – yet another benefit.

Decentralised system architecture via IO-Link

The IO-Link master and IO-link sensor/actuator hubs, all come with eight IO-Link ports for 16 inputs and outputs for innovative fieldbus solutions.

IO-Link, with efficient point-to-point connection, enables the construction of a decentralised system architecture in the welding cell outside of the control cabinet. Network nodes, which are equipped with an IO-Link master, communicate with the system controls or the machine control device directly via Ethernet/IP.

A wide variety of intelligent sensors or I/O modules with IO-Link interface can be connected to the IO-Link ports. This results in simple structures that benefit from a large degree of flexibility.

Parameters can easily be transferred. Reliable monitoring is ensured via continuous diagnostics. The affordable, three-core, unshielded industrial cables are quick to install.

Benefits of I/O modules

  • Eight IO-Link ports to connect all IO-Link devices
  • Up to 16 inputs/outputs each with an LED for error diagnostics:
    Each input is short-circuit proof,
    Each output is protected against overload
  • Clearly visible status LED to monitor ports and network communication
  • Integrated web server to show module information (IP address, settings, parameters, etc.)
  • Integrated two-port switch for daisy-chained networks
  • Clear display for extra information (version, IP address, module name, etc.)

Benefits of sensor/actuator hubs with IO-Link

  • Clearly visible LEDs for indicating functions
  • Up to 16 inputs or configurable inputs/outputs available:
  • Expansion port to connect an IO-Link valve terminal or an IO-Link sensor/actuator hub (adds another 30 I/O)

Application example

The weld-resistant modules guarantee reliable signal transmission under the extreme conditions on welding robots

The weld-resistant modules guarantee reliable signal transmission under the extreme conditions on welding robots.

Products

Fieldbus modules

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form