Micropulse transducer robust rod

Cylinder feedback systems for the toughest environmental conditions

The first choice for demanding environments

These robust rod style transducers are the tool of choice whenever measurements need to be taken with absolute precision in extreme conditions. Stainless steel throughout, with a protection class rating of up to IP69K and designed for high-pressure applications up to 1000 bar, making them ideally suited to even the most demanding applications. The contact-free working principle of this kind of system prevents wear and ensures a practically unrestricted service life.

Measure with precision in extreme conditions

Applications

  • Water locks
  • Large hydraulically powered valves
  • Dredgers
  • Rails
  • Timber cutting machines
  • Hydraulic and hydroelectric power stations
  • Construction machinery

Benefits

  • For top reliability and precision
  • Longer service life and process reliability, even in the most extreme conditions

Properties

  • Resistant to shocks and vibration
  • Robust stainless steel housing with an IP69K rating
  • Temperature ranges of -40 - +85 °C
  • Pressure-resistant to 1000 bar

Reliable in extreme conditions.

Heavy-duty cylinders lift the bridge element to the street level