Intelligent power supply units

For excellent system availability

If you need to operate your systems and machines in a particularly efficient manner, your power supply must be reliable. Intelligent power supply units by Balluff offer top reliability. Wherever you install them, you get a complete picture of their environment, which ensures constant monitoring.

LEDs ensure easy monitoring

LEDs clearly indicate the utilisation and load intensity, so the operator can get the most out of the devices. The lifetime of the devices is also displayed. This makes maintenance and operation really easy. In addition, the user can see exactly when a device needs to be replaced. This further increases the availability of systems.

Your benefits

  • Continuous monitoring of machines and systems
  • Efficient operations thanks to reliable power supply units
  • Optimum use of devices and increase in service life
  • Easier service planning
  • Device replacement only when necessary

Designs
Intelligent power supply units by Balluff are available in two designs
IP 20 enclosure rating (with screw terminal)

  • Working temperature of -25 to +80ºC
  • Storage temperature of -40 to +70ºC
  • 5 A and 10 A output current
  • MTBF > 800,000 hours
  • Lifetime of 15 years (at 80% load and 40ºC)
  • Efficiency up to 93 %
  • Extremely compact
  • Regular controls are no longer needed, so maintenance and repair work is kept to a minimum
  • Increased productivity

IP 67 enclosure rating (with connector)

  • Working temperature of -25 to +80ºC
  • Storage temperature of -40 to +70ºC
  • Ideal for harsh environments
  • 3.8 A and 8 A output current
  • MTBF > 800,000 hours
  • Lifetime of 15 years (at 80% load and 40ºC)
  • Efficiency up to 92 %
  • The cast housing has a high resistance to vibration and shock loads
  • Regular controls are no longer needed, so maintenance and repair work is kept to a minimum
  • Increased productivity
  • Extremely compact

Ideal areas of application for these intelligent power supply units include local installations in the automotive industry and machine construction etc.

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form