Micropulse transducers for mobile hydraulics

Transducers in the cylinder for regulated work processes, reliability and productivity

Absolute measurement principle

Sensor technology is deployed in mobile machines on an increasingly frequent basis in order to extend service lives and increase reliability. Transducers detect the piston position of mobile hydraulic cylinders. These function according to the absolute, proven magnetostrictive measurement principle.

Continuous position monitoring in the mobile hydraulic cylinder

Complies with EMV directives

The transducer's small design makes it ideal for use in slim spherical bearings, rod eye cylinders and in cylinders with a larger diameter. The circuitry, which is fully integrated into the sensor, has been developed in accordance with strict EMC directives for conveying machinery, agricultural and forestry equipment, and earth-moving machines.

Applications

  • In spherical bearings and rod eye cylinders
  • Construction vehicles and earth-moving machines
  • Agricultural and forestry equipment
  • Road vehicles
  • Conveying machinery
  • Railway applications

Benefits

  • High-precision position detection
  • Contactless, wear-free measuring system
  • Robust and compact design
  • Reliable technology

Properties

  • In robust stainless steel housing
  • High temperature resistance up to +85 °C
  • Excellent shock and vibration resistance
  • With analogue output signal and digital pulse interface
  • A wide range of connection options

Small size

Products

BTL micropulse transducers for mobile hydraulics