IO-Link

Just one interface for improved process quality

  • Overview
  • Components

IO-Link in use

Connectors and connection cables Select IO-Link fieldbus modules Select IO-Link sensors

We speak the language of IO-Link – in all areas

Be it distance measurement, object detection, identification, fluid or industrial networking – Balluff speaks the language of IO-Link in all areas.
After all, Balluff IO-Link incorporates sensors and fieldbus technology with an extremely wide range of functional principles.

What is IO-Link?

IO-Link is the first globally standardised IO technology (IEC 61131-9) for communicating from the control unit to the lowest level of automation. The universally usable interface is a point-to-point connection, independent of a fieldbus, which works with an unshielded industrial cable.


What does IO-Link do?

IO-Link transfers sensor signals to the control unit and, in turn, transfers control data to the sensor/actuator level. With ground-breaking consequences.

Advantages of IO-Link at a glance

  • Maximum machine availability through extremely fast and error-free replaceability and commissioning
  • Demand-oriented maintenance thanks to advanced diagnostics
  • Efficient operation through the installation of IO-Link sensors direct at the working area
  • Simplified installation through uniform standard interface and 3-wire standard cable as typically used in industry

On site

IO-Link pressure sensors with optimal installation

More

Versatile

IO-Link object detection with many functional principles

More

For a wide range of products

Linear position and distance measurement with IO-Link

More

Least expensive solution to traceability

RFID with IO-Link

More

IO-Link at its best

Networking variety without precedent

More

Condition-based Maintenance

Power supply units with predictive maintenance

More Condition based Maintenance
[Less]

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form