Magnetostrictive transducers

Your first choice for the measurement of long strokes in harsh conditions

  • Overview

Micropulse transducers are ideal for when long strokes need to be measured accurately and very reliably in harsh environments. Their high-precision output signal is available as an absolute signal for the controller in a wide range of interfaces. The contact-free working principle prevents wear.

The benefits to you

  • Long service life
  • Flexible installation and handling
  • High machine/installation availability, even in extreme environmental conditions

Applications

  • Detecting the piston position of hydraulic drives
  • Monitoring of linear movements on injection moulding machines and machining centres
  • Fill level control on dosing and mixing units

Magnetostrictive transducers – tailored to your requirements


Profiles

Various profiles for flexible assembly

More Profile micropulse transducers

Standard rods

Solutions for a variety of cylinder applications

More Micropulse transducer standard rod

Robust rods

Stainless steel housing, pressure-resistant to 1000 bar, IP69K

More Micropulse transducer robust rod

Redundant systems

Increased system availability and reliability

More Redundant micropulse transducer systems

Ex-zone

Zones 1, 2 and 22

More Ex-zone

Mobile hydraulics

Compact, fully integrable

More Micropulse transducers for mobile hydraulics

Fill level detection

Detect liquids with precision

More Fill level detection
[Less]

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form