Malaysia
With more than 40 years of experience, Balluff GmbH is today a world leading manufacturer of sensor solutions with headquarters in Neuhausen, near Stuttgart.
Sophisticated technology and the most modern electronics, application-specific customer solutions, individual assistance and first-class service are the hallmarks of our company. Provided by over 2.000 employees across the globe.
| Company: | Profacto Solution & Service Sdn Bhd | |
| Address: | No.30A, Jalan Anggerik Mokara G31/G, Kota Kemuning 40460 Shah Alam, Selangor |
|
| Homepage | To Website | |
| E-mail: | Send e-mail | |
| TollFree: | ||
| Phone: | +60 3 51 21 85 28 | |
| Fax: | +60 3 51 21 85 27 |


| Company: | Team Automation System (M SDN. BHD.) | |
| Address: | 2A, Jalan MP17, Taman Merdeka Permai, Batu Berendam 75250 Melaka |
|
| Homepage | To Website | |
| E-mail: | Send e-mail | |
| TollFree: | ||
| Phone: | +60 06 33 66 223 | |
| Fax: | +60 06 33 68 223 |
| Company: | Team Automation Systems (M) Sdn. Bhd. | |
| Address: | No. 94-B, Jalan Raja Uda 12300 Butterworth, Penang |
|
| Homepage | To Website | |
| E-mail: | Send e-mail | |
| TollFree: | ||
| Phone: | +60 43 10 28 88 | |
| Fax: | +60 43 10 28 89 |