Optimally mounting sensors

Assembly system in a new workable design and new clamping holder

Assembly system BMS upgrade – secure grip guaranteed
The universal assembly system BMS is offering a new design for perfectly and easily mounting sensors allowing complicated positioning tasks to be completed quickly and simply without the need for any special tools.

Robust, universally compatible
The mounting technology is designed for use in harsh industrial environments. The mechanically reliable components – base holder, joint piece and sensor holder – are manufactured from robust die-cast zinc.

Ease of handling
The base holder fits on all proprietary assembly profiles and covers the groove completely. The fastening screws only require access from one side simplifying installation. Both the joint piece and sensor holder can be positioned on the rod in a non-slip manner using a snap mechanism. One screw is sufficient for each to tighten the final position.

New clamping holder – No tools required
The new clamping holder from Balluff for M12, M18 and M30 sensors offers easy handling. They can be used without tools. To secure the grip, you just have to tighten the knurled nut by hand after the sensor is inserted. The knurled nut can also be re-tightened with an open-end spanner for specific ambient conditions, such as increased temperatures or strong vibrations. The clamping holder contains no plastic parts, making it well-suited for high temperature applications up to 500 °C.

Application example

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here