Photoelectric distance sensors BOD 23K with laser class 1

Reliably measure – irrespective of materials and surfaces

Repeatable accuracy

The analogue photoelectric distance sensors BOD 23K were developed for reliable and stable measurement irrespective of surface properties. They are supported by Time-of-Flight (TOF) technology and superb repeatable accuracy at the millimetre level.

For strict requirements

BOD 23K are Ecolab certified and available with IP67 and IP69K ratings. This means they offer high impermeability, media resistance and therefore meet the strict requirements set by the food and pharmaceutical industries.

Eye-safe

These photoelectric distance sensors offer safety at a reasonable price thanks to their laser class 1 rating.

Benefits

  • TOF technology guarantees stable measurement irrespective of surface properties
  • Analogue display with 2 teach points
  • High operating range – up to 5 m
  • Maximum protection thanks to laser class 1 rating
  • Superb repeatable accuracy at the millimetre level
  • High protection class – IP67 and IP69K
  • Ecolab certified

Uses

  • Laser class 1: Diverse applications in the automotive industry
  • Reliable positioning irrespective of materials and surface properties
  • Simple and intuitive sensor operation
  • Compact design and straightforward to mount in a system
  • Economical solution for positioning tasks in the 5 m measurement range

Application

  • Stacking height measuring for metal and plastic components
  • Exact positioning by robots in the automotive industry
  • Diameter controls on coils in bodywork construction

Application example

BOD 23K sensors reliably monitor stacking heights of plastic panels

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here