Archive

Product news - now established

Our archive allows you to read about important developments from the past.

Micropulse transducer BTL6 Profile PF IO Link

Simple to configure – quick to install and commission

More

Eagle eyes

Optoelectronic sensors detect glass

More

Super long-range technology

BOS 50K diffuse sensor

More

With high switching frequency

BES Q08 compact inductive mini-sensors for complex tasks

More

Sensors and systems for drive and fluid technology

Achieve the best solution with the right sensor principle

More

Magnetically coded position and rotary encoder measuring system BML-­S1H

Absolute measurement system for short-stroke movements

More

Makes linking easy

5-port Ethernet switch

More

The new generation for more efficiency

BIS V Industrial RFID

More

In the complete family

BOS 18M photoelectric sensor with red and infrared light

More

In red light and laser

M18 photoelectric sensors with background suppression

More

To ensure optimal operation

CC-Link module with NPN functionality

More

Maximum precision for foodstuffs and hygiene

SF micropulse fill level sensor

More

Top network technology for reliable data transfer and increased efficiency

IO-Link

More

For easy integration into the machine

IO-Link IP 20 sensor hubs

More

Top reliability over a long distance

RFID: BIS U with fast read/write cycles

More

For distance and sag control

High-resolution ultrasonic sensors

More

For a metallic environment

13.56 MHz RFID data screw

More

For object detection

GlobalProx range of capacitive sensors in plastic and stainless steel

More

Capacitive standard sensors

BCS Q40 Uniflat – compact, slimline design

More

Unlimited possibilities

IO Link 1.1 connects devices to the control system

More

When others are out of their depth

Flush pressure sensors

More

1000 tasks – one module!

The 8-fold IO link master makes up to 136 inputs/outputs possible

More

Micropulse position measuring system BTL6-­V11V Rod BZ

with VARAN real-time industrial Ethernet

More

Ultrasonic sensors

Universal use for distance measurement and position detection

More

Red light family with large sensing range

Optoelectric sensors BOS 50K

More

Simply retrofitted reliability

BTL 7 redundant micropulse transducers

More

Complete identification solutions for transfer systems

13.56 MHz RFID systems - small, compact, and perfectly integrated

More

With exceptional configuration and diagnostics possibilities

Fieldbus modules - the new generation

More

One for all

New fastening elements for magnetic cylinder sensors

More

The new standard in industrial hydraulics

BTL 7 micropulse transducers

More

Sensors for clamping technology

High-resolution linear positioning

More

Simple handling, lower costs, universal use

Codable IO-Link sensor hubs

More

More efficiency for tool identification

Tool identification with Industrial RFID

More

Regardless of the object, in critical environments

Ultrasonic sensors detect, count, and control

More

For fill level detection

GlobalProx range of capacitive sensors in plastic and stainless steel

More