The first choice for demanding Micropulse transducer systems with triple redundancy

For increased system availability and reliability

Up to three independent measurement sections

High requirements of reliability and availability can be satisfied using multiple redundant T rod transducers. These tried and tested transducers are ideal for safety valves and hydraulic cylinders applications , and offer up to three independent position measurement systems in the same housing, ensuring safe operation. The two different interfaces enable diverse redundancy.

These transducers offer the ideal solution for fail-safe position measurement – for example, on safety valves or for independent position and adjustment speed monitoring.


  • Safety valves
  • Power stations of all kinds
  • Steelworks
  • Locks


  • Increased reliability
  • Suitable for use in tough environments
  • Durable thanks to robust mechanical construction
  • Contactless, wear-free


  • Double- or triple-redundancy design
  • Temperature range of -40 - +85°C
  • Analogue and digital interfaces
  • Flexibly adjustable measuring range and signal inversion via software
  • Settings can be copied to all three measurement channels

Multiple redundancy – for high safety and availability requirements