Incremental rotary magnetically coded position measurement systems

To precisely position and check the speed of rotary axes and shafts

The BML incremental position measurement systems from Balluff can be used flexibly and are available as a cost-effective option for almost every shaft diameter. Thanks to standardised digital and analogue interfaces, they can be integrated into almost any control system.

BML magnetically coded angle measurement systems provide the correct drive in torque engines

BML magnetically coded angle measurement systems also provide the correct drive in torque engines.

Applications

  • Solar and wind power stations
  • Robotics
  • Electrical and direct drives
  • Spindles
  • Pressure machines
  • Laser cutting machines
  • Machine tools
  • Tool changers
  • Conveyor technology and much more

Benefits

  • Flexible use of measurement bodies in a circle segment: For lower process and storage costs
  • Long-term-stable magnetic tape with Permagnet® technology: For high installation availability
  • Robust metal or plastic housing: Long service life and low overall costs
  • Ideal for integration: Saves space as a result

BML-S1F incremental rotary magnetically coded position measuring system

BML-S1F

  • High resolution up to 1 µm, system accuracy 10 µm
  • Segment measurement up to 15 m shaft diameter or ring > 360°
  • Output signal: Sine-shaped analogue signal or rectangular digital signal
  • Optionally available with reference signal

BML-S2B/BML-S2E incremental rotary magnetically coded position measuring system

BML-S2B/BML-S2E

  • High resolution up to 5 µm, system accuracy up to 50 µm
  • Segment measurement up to 15 m shaft diameter or ring > 360°
  • Output signal: Rectangular digital signal
  • Optionally available with reference signal and end switch

BML-S2C incremental rotary magnetically coded position measuring system

BML-S2C

  • Resolution up to 10 µm, system accuracy 400 µm
  • Segment measurement up to 15 m shaft diameter or ring > 360°
  • Output signal: Rectangular digital signal

BML-S1C incremental rotary magnetically coded position measuring system

BML-S1C

  • Resolution up to 100 µm, system accuracy 100 µm
  • Segment measurement up to 15 m shaft diameter or ring > 360°
  • Output signal: Rectangular digital signal

Incremental rotary measurement body

Incremental rotary measurement body

  • Single- or double-track rings

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here