Incremental linear magnetically coded position measurement systems

Precise and flexible – wide range of applications

The BML incremental position measurement systems from Balluff can be used flexibly and are available as a cost-effective option for almost any measurement length. Thanks to standardised digital and analogue interfaces, they can be integrated into almost any control system.

BML incremental position measuring systems ensure precise positioning in energy generation and the drinks industry

In energy generation, the drinks industry and many other sectors, BML incremental position measuring systems ensure precise positioning.

Applications

  • Linear motors and drives
  • Laser cutting machines
  • Wood processing
  • Pressure systems
  • Ultrasonic sensors
  • Transfer lines
  • Delivery systems
  • Escalators
  • Lifts
  • Conveyor belts and much more

Benefits

  • Measure values quickly and precisely, with high repetition accuracy: For the best machine capacity
  • Long-term-stable magnetic tape with Permagnet® technology: For high installation availability
  • Fully enclosed in metal or in plastic housing: Optimal protection of the electronics for a long service life and lower overall costs

BML-S1F incremental linear magnetically coded position measuring system

BML-S1F

  • High resolution up to 1 µm, system accuracy 10 µm
  • Measuring length up to 48 m
  • Output signal: Sine-shaped analogue signal or rectangular digital signal
  • Optionally available with reference signal

BML-S2B/BML-S2E incremental linear magnetically coded position measuring system

BML-S2B/BML-S2E

  • High resolution up to 5 µm, system accuracy up to 50 µm
  • Measuring length up to 48 m
  • Output signal: Rectangular digital signal
  • Optionally available with reference signal and end switch

BML-S2C incremental linear magnetically coded position measuring system

BML-S2C

  • Resolution up to 10 µm, system accuracy 400 µm
  • Measuring length up to 48 m
  • Output signal: Rectangular digital signal

BML-S1C incremental linear magnetically coded position measuring system

BML-S1C

  • Resolution up to 100 µm, system accuracy 100 µm
  • Measuring length up to 48 m
  • Output signal: Rectangular digital signal

Incremental linear measurement body

Incremental linear measurement body

  • Single-track or double-track measurement body

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here