BCC connectors

High quality - optimised for the pharmaceuticals and packaging industries

High quality

Balluff connectors are ideal for meeting requirements in the pharmaceuticals and packaging industries. These high-quality products have been intensively tested in testing labs and optimised in line with high requirements. This means that they are perfectly tailored for our sensors and systems that are used in the pharmaceuticals and packaging industries.

For easy and quick connection

Balluff connectors guarantee quick and easy connection. Helpful details such as a clearly visible latching aid on the grip body and LEDs that are clearly visible from different directions ensure this. This makes the machine setup easier, even in difficult light conditions.

The new BCC connectors have tried-and-tested PUR cable qualities and can thus be used for a diverse range of challenging applications.

Further benefits

  • Knurled nuts in stainless steel 1.4404
  • Drag-chain-suitable
  • Flame-retardant as per IEC 332-2
  • Halogen-free as per IEC 60754-1
  • ECOLAB-tested
  • H2O2-resistant
  • Cable design as per UL-AWM 21198
  • Grip body and cables in neutral grey

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here