Web.Preview IO-Link module 

Order Code :  BNI003T
BNI IOL-104-S01-Z012-C01


Keyfeatures

Interface IO-Link
Number of inputs 16
Configurable inputs/outputs No
Number of plug-in positions 8

General attributes

Transfer rate COM2 (38.4 kBaud)
Enclosure Type per IEC 60529 IP67 (when connected)
Approvals CE
Mounting instruction See short guide
Scope of delivery , , , , ,
Switching function indicator Yes, LED yellow
Transmission protocol IO-Link 1.0
Sensor supply US indicator Yes, LED green
IO-Link communication indicator Yes, LED green

Electrical attributes

Rated operating voltage Ue DC 24 V
Number of inputs 16
Configurable inputs/outputs No
Current sum US (Sensor) 1,1 A
Indicator module supply Yes, LED green
Cycle time min. 3 ms
Process data cycle 12 ms at cycle time min.
Inputs PNP, Type 2
Operating voltage 18...30,2 V DC

Mechanical attributes

Oberflächenschutz Cu 15 µ / Ni 15 µ
Vibration rating 5-61 Hz, const. amplitude 1 mm, 61-500 Hz, const. accel. 15 gn
Ambient temperature Ta max. 70 °C
Ambient temperature Ta min. -5 °C
Sealing ring material FKM 75 (Viton)
Housing material GD-ZnAl4Cu1 (die-cast zinc)
Length 181,5 mm
Mounting type 2-hole screw mounting
Contact surface protection 2 µm Ni / 0.4 µm AU
Number of plug-in positions 8
Design Two-row
Housing shield Yes
Casting compound UL V-0
Storage temperature max. 70 °C
Storage temperature min. -25 °C
Ground strap mounting M4
Frame type 1