Industrial RFID – component selector

Objects can be automatically identified and traced using RFID. To do this, a data carrier that functions as a memory is attached to the object to be identified. This data is transferred inductively between the code carrier and the read or read/write head in a contact-free manner. Then the data is passed on from the read head via the evaluation unit to the controller.

The components can be combined flexibly to provide optimum solutions. Use the selector for choosing.


For data transfer with the application


Data carriers

Information on the object. For all environments


Data couplers

For bridging a second mechanical interface


Read/write heads

The communication partner of the data carrier. Versatile


Handheld programmer

For mobile communication with maximum flexibility


Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here