Magnetostrictive transducers

Your first choice for the measurement of long strokes in harsh conditions

  • Overview

Micropulse transducers are ideal for when long strokes need to be measured accurately and very reliably in harsh environments. Their high-precision output signal is available as an absolute signal for the controller in a wide range of interfaces. The contact-free working principle prevents wear.

The benefits to you

  • Long service life
  • Flexible installation and handling
  • High machine/installation availability, even in extreme environmental conditions


  • Detecting the piston position of hydraulic drives
  • Monitoring of linear movements on injection moulding machines and machining centres
  • Fill level control on dosing and mixing units

Magnetostrictive transducers – tailored to your requirements


Various profiles for flexible assembly

More Profile micropulse transducers

Standard rods

Solutions for a variety of cylinder applications

More Micropulse transducer standard rod

Robust rods

Stainless steel housing, pressure-resistant to 1000 bar, IP69K

More Micropulse transducer robust rod

Redundant systems

Increased system availability and reliability

More Redundant micropulse transducer systems


Zones 1, 2 and 22

More Ex-zone

Mobile hydraulics

Compact, fully integrable

More Micropulse transducers for mobile hydraulics

Fill level detection

Detect liquids with precision

More Fill level detection

Do you need our assistance?

Service and Support
Contact us for our technical support

Contact Form
Please click here