BTL 7 micropulse transducers

The new standard in industrial hydraulics

Balluff BTL7BTL micropulse transducers are robust position measuring systems for extreme ambient conditions. The high-pressure-resistant stainless steel tube contains the actual measurement section and is reliable at pressures of up to 600 bar. The measuring ranges are between 25 and 7600 mm, and the start and end points can be set flexibly in accordance with the usage conditions. The system is ideal for use for position feedback on hydraulic cylinders and for fill level control in aggressive media in the food and chemicals industries.

Your benefits

Lower production costs

  • Configuration via USB interface
  • Easy setup for correction of measuring range
  • Quick commissioning

Increased functionality

  • Position and speed values
  • Dual position measurement

Increased operational reliability

  • Status LEDs for diagnostics and operating states
  • Increased resistance to shocks and vibrations

Micropulse transducers in use

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form