IO-Link SmartLight

The intelligent signal tower from Balluff

The new IO-Link SmartLight from Balluff is equipped with all features for fundamentally revolutionising the signal light sector. It is the first light that can be flexibly adapted to nearly every requirement without complex configuration via hardware. The otherwise typical costly combination of different-coloured modules to form a light is no longer needed as this device can also be adapted to its new task ad hoc on-the fly via the controller. Even solutions that can be set by means of DIP switches are not much of an alternative as they cannot be changed during running operation.

The Balluff SmartLight is a true multi-talent, as it can do much more than signal predefined operating states with fixed colours, even tendencies, developments and trends of physical values can be represented. Temperature states, fill levels of systems or even the position of a carriage via a position sensor system can be visualised on the column, which may be up to 20 LEDs tall.

For connection and installation, just one simple, unshielded, three-wire sensor cable – as is typical for IO-Link – is needed, and already the LED signal column offers maximum functionality and previously unimagined possibilities with its three operating modes. Segment mode with different colour segments, Level Mode colour gradients for example level or temperature values, Running Mode automatic freely configurable foreground and background colour.

Contact us

Our public relations manager is looking forward to your questions.

Ms Jayne Hawkesworth
Balluff Limited, 20 Cheshire Business Park, Cheshire Avenue, Lostock Gralam, Northwich, CW9 7UA, Phone: 0161 282 4726

Send e-mail