Balluff BMF 243 Electronic Cylinder Switch

For Space-Critical Applications, the Tiny Switch with Integrated Bracket

Magnetic-field sensitive, electronic cylinder switches from Balluff impress with precise and bounce-free switching response, simple handling and universal use. With the BMF 243, the sensor specialist has now rounded off its product line with magnetic field sensors for space-critical applications in Pneumatic Cylinders.

The new BMF 243 compact sensor offers high performance reserves for cylinders with both weak as well as with strong magnets and convinces with high repeat accuracy and small hysteresis. Thanks to its small dimensions of 3.8 x 24 x 3 mm, it is the ideal choice for particularly small grippers and cylinders with C-slots. With its integrated bracket the sensor is simply inserted into the slot from above, fitting completely into the cylinder without protruding. The switch point is adjusted in seconds using a screwdriver. The BMF 243 is supplied with a cable clip that guarantees optimum strain relief and secure cable routing.

With the miniature sensors of the Balluff BMF series designers can implement highly dynamic application concepts in pneumatics that can only be realised with low-weight components that have small space requirements. The BMF 243 compact sensor ideally complements two other Balluff miniature sensors: the BMF 103, the shortest cylinder switch on the market and the BMF 303 where by selecting the right bracket you can adapt the sensor to virtually any pneumatic cylinder. Now the user can freely select from two mounting concepts, the integrated bracket or mounting by means of an angle bracket in C-slots.

Balluff magnetic cylinder sensors BMF 243

Contact us

Our public relations manager is looking forward to your questions.

Ms Jayne Hawkesworth
Balluff Limited, 20 Cheshire Business Park, Cheshire Avenue, Lostock Gralam, Northwich, CW9 7UA, Phone: 0161 282 4726

Send e-mail