Compact pressure transmitter in robust stainless steel housing

To be installed on site

Balluff compact pressure transmitters ensure continuously reliable pressure measurement. In robust stainless steel housing. It has a large temperature range from –40 to 125 °C. This supports safe operation and ensures a long service life of your system.

The compact design saves space and can be installed directly on site. This allows the compact pressure transmitter to guarantee fast, precise measurement results. And save costs, since hydraulic lines can reduce costly mechanical installations.
Balluff pressure transmitters feature an excellent price/performance ratio. They can be used in a wide array of applications and solve various tasks in factory automation.

Applications

  • Machine tools
  • Hydraulics and pneumatics
  • Pumps and compressors

Benefits

  • Extended temperature range
  • Robust metal housing
  • Large selection of products

You can choose the sensor to suit to your application from eleven different pressure ranges, voltage or current outputs and various process connections.

Application example

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form