Balluff is the Heartbeat of Industry 4.0

Industry 4.0 – the fourth industrial revolution

The basis of Industry 4.0 is the availability of all relevant information in real time as well as the ability to at all times derive the optimal value creation flow from the data. This can only succeed if all the entities involved are networked together. Balluff sensors and identification systems collect the relevant data and ensure seamless communication with higher-level systems such as controllers or clouds. Balluff with its products and solutions is a core and pacesetter of Industry 4.0 development and implementation.

A key interface for intelligent communication for Industry 4.0 is IO-Link, the new fieldbus-neutral communication standard whose development Balluff has been consistently driving and promoting for years. It is as easy to use as USB with a computer, simplifies the installation of a system, saves costs and for the first time enables intelligent diagnostics and parameterizing concepts all the way to the fieldbus level. Experts consider it as an enabling technology for Industry 4.0.

Mould ID is a clear and practical example for how Industry 4.0 easily finds its way into production. By means of industrial RFID, Mould ID makes the use of injection moulds traceable, ensures their optimal utilization, and supports predictive maintenance. The best part: via LAN, W-LAN or Powerline all Mould-ID systems can be connected to the control level, an ERP or MES system via web services. The result is access to the data and processes from anywhere.

And when the objective is to implement the smart factory with short changeover times and decentralized production control, Balluff BTL transducers with the IO-Link interface are important control elements. Using them you can automatically change recipes for new requirements, for example in response to a different package size (format changes). And when products and packages need to be labelled and the workflow has to be flexibly controlled throughout production, the proven RFID systems from Balluff are a highly efficient solution (traceability).

Contact us

Our public relations manager is looking forward to your questions.

Ms Jayne Hawkesworth
Balluff Limited, 20 Cheshire Business Park, Cheshire Avenue, Lostock Gralam, Northwich, CW9 7UA, Phone: 0161 282 4726

Send e-mail