Photoelectric Laser Sensors BOS 18M

Laser technology for high-precision detection

The new BOS 18M Laser series features long ranges yet outstanding precision. Laser Class 1 means no special protection measures are required. The sensors are available in all sensing modes: diffuse, retro-reflective or through-beam. The fine light beam is highly visible even over long distances and is simple to align. The rugged metal housing enables use in harsh industrial environment.

Your benefits

  • Highly visible laser spot, Laser Class 1
  • Rugged M18 metal housing
  • Precise switching response over the entire range
  • Ideal for detection of small objects and high-precison position checking
  • Potentiometer for simple, fast setting

Do you need our assistance?

Contact us for our technical support

For information and general enquiries please use our contact form