Overview of new products

BOS 21M Photoelectric Sensor

Robust background suppression - versatile use with red light or laser

More

CC-Link IE Field I/O Block and IO-Link Master

Distributed Modular Controls Architecture for Gigabit Networks

More

Easily display operating states

SmartLight – LED signal light with IO-Link

More

Products + News

Best Quality for Efficient Automation

More

UHF short-range write/read head BIS VU-320

Compact design, 1 m range, automatic configuration

More

Photoelectric beam sensors with separate amplifier

High-precision infrared object detection in the tightest of spaces and in dusty environments

More

IO-Link IP20 and IP67 power supply units

With condition monitoring

More

IO-Link sensor/actuator hub with extension port

For connecting an IO-Link extension hub or IO-Link valve island connector

More

BOD 6K photoelectric distance sensors

With adjustable measuring range – can be flexibly adapted to your application

More

Position feedback for hazardous locations

Sensors and position measurement systems with international certifications

More

Tailor-made solutions for the field of drive technology

Absolute motor feedback and reliable position detection

More

Miniature Metal Inductive Sensor from Balluff

Balluff's mini metal inductive sensors with ceramic sensing faces are ideal for extreme applications.

More

Weld Immune Factor 1 Sensors

SteelFace with weld resistant coating

More

Easy RFID

Simple ident solutions for assembly and handling

More

Reliably measure – irrespective of materials and surfaces

Photoelectric distance sensors BOD 23K with laser class 1

More

Global sensors

Sophisticated sensor technology and accessories for all areas of automation

More

Optoelectronic sensors of outstanding precision

MICROmote® optoelectronic sensors

More

Inductive Sensor with IO-Link

Easily program switching distances – Securely monitor areas

More

High-resolution light beam

Identifying, comparing, sorting

More

Industrial-grade sensors

For harsh environments

More

Photoelectric mini-sensors with laser

BOS 5K laser suitable for detecting small parts

More

Now with IO-Link

User-friendly DeviceNet and EtherCAT modules with IO-Link ports

More

Up to eight times faster than the ISO 15693 standard

Identification system for large amounts of data

More

Weld-spatter-resistant

Weld-resistant Factor 1 sensors with coated steel housing

More

Photoelectric Laser Sensors BOS 18M

Laser technology for high-precision detection

More

Metalworking

The full range of products for optimum solutions

More

UHF data carrier (860-960 MHz)

Wide range of products for different requirements in RFID applications

More

All-in-one RFID reader BIS M-4008 for Profinet

Can be connected directly – save time, space and costs

More

Power supply units with Heartbeat® technology

The efficient power supply

More

Weld-resistant I/O modules with eight IO-Link ports plus cascadable IO-Link I/O hubs

Reliable signal transmission in electrical interference fields

More

mini.s – powerful, compact mini sensors

Outstanding freedom of design for more applications

More

With poka-yoke for optimal manufacturing

Reach the target in three steps

More

Frequency-independent BIS V RFID processor unit

For high and low frequency: 13.56 MHz and 70 to 455 kHz

More

Solutions for Welding Assemblies

Weld Select Series of Sensors, connectors and accessories

More

Increase productivity and conserve resources using modern drive technology

High-efficiency position measurement and sensor solutions

More

Balluff high durability cables for extreme conditions

Balluff’s high durability cables are ideal for physical, washdown, high temperature, and weld slag environments.

More

Transducers with real-time Ethernet interfaces

For rapid, precise and absolute position and speed measurement

More

For top integration

Industrial RFID systems - corner data carriers

More

For installation and use in the tightest spaces

Photoelectric precision with red light and laser in small, high-performance designs

More

Traceability in Manufacturing

Industrial Identification to improve your process chain

More

Magnetically coded position and angle measurement system BML

Precision for fast applications

More

Cable for Harsh Environments

M12 female, M12 male, 4-pin

More

Comprehensive solutions

For individual requirements

More

Compact pressure transmitter in robust stainless steel housing

To be installed on site

More

Optimally mounting sensors

Assembly system in a new workable design and new clamping holder

More

Absolute precision. For long measuring sections

BML-S1G magnetically coded position measuring system

More

Contact-free IO-Link interface

Bidirectional inductive couplers transfer energy and data

More

BVS-E universal vision sensors

The all-rounder with a wide range of applications

More