Balluff introduces the new BOS 50K sensor family
With their long range and precise detection, the Balluff BOS 50K family of sensors is suitable for use in a variety of industries.
Featuring a new glass lens design in a hearty IP67 housing, Balluff introduces the new BOS 50K series family of photoelectric sensors. With an impressive 2m sensing range, this background suppression sensor and its highly-visible red light emitter is simple to set up and adjust, and it can detect objects regardless of color. It is a superior choice for installations where laser sensors may cause safety concerns or perform poorly due to contaminants in the air.
Other members of this 50K sensor series include: a diffuse mode with a range of 2 meters, a polarized retroreflective with 18 meters range, and a thru-beam version with a range of 60 meters. All of these sensors offer simple alignment and setup with a bright visible red light beam and fast adjustment with a potentiometer.
With their long range and precise detection, the Balluff BOS 50K family of sensors is suitable for use in a variety of industries, including: automotive, assembly, automation, material handling and woodworking.