Industrial Ethernet Cables M12 and RJ45 options available

industrial ethernet cablesIndustrial Ethernet is growing as the accepted network in the industrial environment due to its speed and data visibility. While Cat5E is the base requirement for industrial Ethernet, when you are working with a specific network like EtherNet/IP or PROFINET, higher requirements are a must with the components in the network. What really helps or hinders the quality of the network is the cables- they connect everything together. Available with M12 D-coded and/or RJ45 connectors, Balluff’s 4 conductor cables are great for almost any industrial Ethernet application.

Features of Balluff’s Industrial Ethernet Cables:

PUR Shielded Starquad Flex 2 million

  • Suitable for Profinet network
  • 4 pole, 22 AWG
  • Halogen Free

TPE Shielded Flex 5 million

  • ODVA compliant, Cat5e rated
  • Chemical, Oil and UV resistant
  • 600V Rated, 2 pair 26 AWG

PVC Shielded STP

  • Shielded (F/UTP) Flexible patch/jumper cable
  • Cat5e rated
  • Fire and chemical resistance

TPE Unshielded Flex 10 million

  • ODVA compliant, Cat5e rated
  • Fire, UV and low temperature performance
  • Mechanical and Chemical resistance

TPE Shielded STP 2 pair: FT1

  • Basic Ethernet cable
  • 2 pair, 22 AWG
  • FT1 rated

Products

PDF Flyer

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form