Weld Immune Factor 1 Sensors SteelFace with weld resistant coating

For error-proofing and part-present applications in heavy manufacturing, inductive sensors are often - by necessity - placed directly in harm’s way. Impact, abrasion, and particulate erosion can destroy conventional plastic-faced sensors and their thin metal bodies.

Balluff SteelFace™ sensors are designed and built tough to survive longer in your most abusive applications. For applications that require something more compact than a tubular sensor, Balluff is pleased to offer the all new flatpack SteelFace sensors. The one piece stainless steel housing offers a robust operating face for the most demanding applications. Add our all new patent pending coating and you have the ideal sensor for extreme applications.

 

   
Before After 
Weld spatter after one shift of production Sensor cleaned after one shift of production
   
Features: Application areas:
  • One piece stainless steel housing
  • 5 mm operating distance (Flush)
  • Factor 1 – All metals
  • Weld slag resistant W51 coating – (Patent Pending)
  • Weld Field Immune
  • High switching frequency
  • Round corner housing
  • Welding
  • Stamp and die
  • Automotive industry
  • Automated assembly
  • Conveyor technology
  • Lightweight construction

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form