AC, DC, AC/DC 2-Wire Inductive Sensors For a greater sensor selection

Balluff 2-wire inductive sensorsBalluff's 2 wire AC, AC/DC product line includes sensors that range in size from M12 to M30 to meet a wide variety of applications. These sensors are available with various connection options including pre-wired cable out and integrated micro connector.

Balluff's 2-wire AC/DC sensors offer long range performance for line-level voltage applications. With a voltage of 20-250 volts AC/DC on most models, these sensors can be used with a wide variety of power sources. 

Popular in many "New Domestic" automotive plants and automotive tier suppliers, Balluff's 2-wire DC sensors are offered in Polarized and Non-Polarized configurations, flush and non-flush mounting, in standard and extended sensing ranges. Some models are also available with PTFE-coated housings to help repel welding splatter.

Options

  • Normally open or normally closed
  • Standard or increased supply voltage
  • Brass or extra weld-splash-resistant housing

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form