BVS-E Universal Vision Sensor For 360° part rotation and high speed applications

Diverse range of applications
The application range of the BVS-E Vision Sensor Universal is wide-ranging:

  • Assembly and presence control
  • Reading and verification of codes
  • Advance part position detection

In each rotational position
The powerful contour-based image processing tools, can compensate for parts in any orientation and checked for defects, or counted. It is possible to transmit the position and orientation of the interface via Ethernet TCP/IP.

Detect and identify certain high speed varied codes
Fast and reliable reading of 1D and Data Matrix codes. Up to 40 codes per second can be located, read and verified in any orientation - this makes the BVS-E unique.

Your Benefits

  • A model, versatile functionality: to help your warehouse inventory
  • Contour-based analysis: locate and verify parts
  • In any rotational position
  • Ethernet TCP/IP and RS232 interface: part location and test results are available for the PLC to help in better process control by rapidly locating, reading and verification of codes

Take advantage of our Balluff vision sensor application Consultants. Discuss your requirements with our Tech Support and receive our expert support.

BVS-E Universal Vision Sensors

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form