EtherCAT Position Monitoring, Traceability & Distributed Modular I/O

Expanding the Value of EtherCAT
When implementing EtherCAT into automation equipment, Balluff adds a unique set of benefits to the existing portfolio in the market. Whether you are in assembly automation, packaging, plastics, research, energy or any other industry, there is regularly a need for tracking and communicating data. Requirements demand flexibility for change down the road, which Balluff brings with linear position monitoring, traceability and distributed modular I/O.

Traceability with EtherCAT
Traceability is the act of documenting every step in a process chain. Manufacturers use this information to gain visibility to achieve on-time delivery, lean manufacturing, enhanced quality and regulatory compliance. It is also used to track assets, logistics and material movement. Traceability can be easily implemented over EtherCAT in a variety of ways. Using RFID systems native on EtherCAT with proven technology from Balluff makes traceability easy to integrate into any system or process.

Distributed Modular I/O over EtherCAT
Distributed Modular I/O with IO-Link gives EtherCAT access to many powerful technologies already available on the market from a variety of vendors. The universal, smart and easy IO-Link technology works like USB for industrial automation and is easily configured in the engineering software with simple byte selections. Key Balluff technologies available with IO-Link are: RFID, non-contact couplers, valve manifold connectors, the Smart Light indicator and smart sensors like linear transducers and pressure sensors.

Position Monitoring with EtherCAT
Position monitoring is a key technology utilized in automation designs. This is a necessity when working in precise and syncronized applications. EtherCAT is an ideal network for this. Linear transducers can be used to provide closed loop motion control or provide basic position measurement for applications that don’t require closed loop control. Balluff offers linear transducers for mounting inside a hydraulic cylinder or externally mounting adjacent to the axis of motion.

 

Ethernet Cables [PDF]
Expanding the Value of EtherCAT [PDF]
Linear Position Monitoring [PDF]
Distributed Modular I/O with IO-Link [PDF]
Traceability with RFID [PDF]
Ethernet Connectivity [PDF]

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form