Global Capacitive Sensors Economical object and level detection sensors with above average features
Balluff’s economical Global line of capacitive sensors offers a broad range of products to reliably solve object and level detection applications. The Global line of capacitive sensors includes a wide array of tubular M12, M18 and M30 sensors available with either M12 connectors or pre-wired cables. Built to Balluff’s high standards, all of the Global capacitive sensors offer reverse polarity and short circuit protection with enhanced EMC protection. Balluff’s attention to quality, superior sensor design and performance means better reliability that results in less downtime and higher productivity.
Flush mount capacitive sensors employ a concentrated electrical field used for object detection up to 15 mm distance of virtually any object regardless of color, texture or material. Non-flush mount versions of the Global capacitive sensor line are ideal for level detection of bulk material or liquids either directly or through a container wall. Non-flush sensors make use of a spherical electrical field that compensates for material adhesion with sensing distances up to 25 mm.

Products
| Global Brochure [PDF] |