Global Inductive Sensors General purpose, economical tubular proximity sensors

Global line of inductive sensorsNow you don’t have to take chances with no-name online sensors to get a sensor priced within your budget. Balluff’s Global line of inductive sensors represents a broad range of top-quality, value-priced general-purpose tubular inductive sensors. Advances in integrated circuit technology and high-volume production techniques enable Balluff to offer high-quality, high-performance sensors without high prices.

Built to the same high standards as all Balluff inductive proximity sensors, Global line of inductive sensors quality is second to none. After enduring a rigorous initial design acceptance program, all Global line of inductive sensors are 100% tested at the end of production to guarantee conformity with critical published specifications. With Global line of inductive sensors as your “go to” choice for inductive sensing, you’re covered: the CE mark, cULus listing, and Balluff lifetime warranty are your guarantees of quality and reliability.

Inductive Proximity Sensors

Features:

  • Lifetime warranty
  • Most in stock for same day delivery
  • Local service and support from Balluff authorized distributors
  • 3-wire DC and 2-wire DC models
  • M08, M12, M18, and M30 tubular types
  • Standard and 2X extended sensing ranges
  • PTFE-coated 2-wire models
  • Medium and shorty housing lengths
  • Quick-disconnect or cable-out styles
  • Porthole LED or 360° LED connector