High-Temperature-Resistant Capacitive Sensors To 250 °C

Balluff high-temperature-resistant capacitive sensors Balluff also has high-performance capacitive sensors for use at high temperatures. Our high-temperature-resistant capacitive sensors are ideal for detecting the fill level of liquids, pastes, and powders at temperatures of up to 250 ºC. To enable these high-temperature-resistant sensors to withstand these extreme conditions, their housings are made from stainless steel and the sensor heads are made from PTFE. In addition, the sensors work with a special triax sensor line and a separate amplifier.

High-temperature-resistant capacitive sensors

  • For high temperatures of up to 250 °C
  • Suitable for fill level detection for e.g. pellets in dryers (plastics industry)
    and for object detection for hot materials in clamping jaws

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form