Ultra-High Temperature-Resistant Inductive Sensors For extreme applications up to 160 °C

Balluff high-temperature-resistant inductive sensorsThe ultra-high temperature-resistant inductive sensors can be used at temperatures of up to 160 ºC. These sensors are ideal for harsh environments in the steel industry, in plastic injection moulding machines, and in forging and foundry processes.

Benefits

  • Optimisation of system availability
  • Reduction in maintenance costs
  • Increase in process quality

Ultra-high temperature-resistant inductive sensors in use

Balluff high-temperature-resistant inductive sensors in use

Capable of operating in ambient temperatures from -25 up to +120ºC (+248ºF), Balluff high temperature sensors meet IP 67 (NEMA 4, 4x, 6, 12, 13) protection requirements, and can be used in any application where non-contact detection must be accomplished at high temperatures.

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form