High Temperature Limit Switches Ultra-high temperature resistant single and multiple position switches

Ultra-high temperature-resistant single and multiple position switchesThe ultra-high temperature-resistant single and multiple position switches are suitable for temperatures of up to 180 ºC. The do not require much space and have a robust die cast housing. They are therefore perfect for harsh environments in mold construction and in the plastics and steel industries.

Features

  • Robust housing
  • Reliable switching behavior
  • –5...180 °C
  • IP 67
Ultra-high temperature-resistant single and multiple position switches

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form