Inductive Proximity Sensors

For non-contact detection of metallic targets at shorter ranges

  • Overview

For non-contact detection of metallic targets at ranges generally under 50mm (2 inches). Inductive proximity sensors emit an alternating electro-magnetic sensing field. When a metal target enters the sensing field, eddy currents are induced in the target, reducing the signal amplitude and triggering a change of state at the sensor output.

 

Advantages of inductive proximity sensors include:

  • Ignores water, oil, dirt, and non-metallic particles
  • Insensitive to target color or target surface finish
  • Short-circuit resistant
  • Withstands high shock and vibration environments

Global Inductive Sensors

General purpose, economical tubular proximity sensors

More

Welding

WFI, slag-resistant sensors for welding applications

More

SteelFace

Rugged metal-faced proximity sensors for abusive impact conditions

More

Plunger Prox

PlungerProx is a high durability assembly intended for direct contact applications

More

Miniature Sensors

Compact sensors for factory automation

More

Supershorty

ØM6-M8 short bodied sensors

More

Sensors for Cylinders

High pressure, WFI sensors for pneumatic/hydraulic cylinder position

More

High Temperature Inductive Sensors

For extreme applications up to 160ºC

More

Washdown Rated

Stainless steel sensors that resist aggressive cleaning agents

More

Inductive Ring Sensors

Ring sensors - the reliable and quick solution

More

Inductive tube sensors

Fast and easy to install

More

High Pressure Inductive Cylinder Sensors

Ultra-pressure-resistant M5, M8, M12 and M18 sensors to 350 bar

More

Analog output

Record the position, size, and material of a metal target

More

Q05 inductive sensors

Five good reasons for Q05 sensors

More

Miniature Dimensions for 8x8 block

8x8 shorties - small, robust, and easy to integrate

More

AC/DC 2-wire

AC, AC/DC, and DC 2-wire inductive sensors

More

Factor 1 Inductive Proximity Sensors

Sense all metals – both ferrous and non-ferrous – at the same distance

More
[Less]