Connectors And Cables Sensor and actuator cables, junction blocks and homerun cables, receptacles, field attachables, and other non-fieldbus accessories.

  • Overview

Balluff‘s line of passive connectivity products offers a full compliment of options to establish standard sensor and actuator solutions in the automation environment. These components provide a high level of reliability and confidence, enabling accurate and repeatable connection IP ratings during maintenance. Many combinations of solutions are available and are presented below to facilitate future connectivity designs.

Basic Connectivity Solution: Used in simple, low sensor count applications

Sacrifice Cordset Solution: Used in extremely rugged applications to reduce cordset replacement downtime

Distributed I/O Solution: Used when many sensors and actuators are installed in various clumps around the machine

 

High Density Distributed I/O: Used when many sensor and actuator signals are needed for a production line or a highly automated machine


Sensor Cables

M5, M8, M12, 1/2" AC, 7/8" Mini, 1" Mini, 1 1/8" Mini

More

Global Cables

Single-ended M8 and M12 cables in popular configurations

More GlobalLine Cables

Junction Blocks/Homerun Cables

M8 and M12 junction blocks and mating M16, and M23 homerun cables

More

Receptacles

M8, M12, 1/2" AC, 7/8" mini, 1" mini, 1 1/8" mini, M23

More

Field Attachables

M8, M12, 1/2", 7/8", M23

More

Actuator Cables

DIN A, B and C IND B and C

More

Accessories

Caps, covers, adapters and tools

More
[Less]

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form