Inductive Distance Sensors For metallic targets

  • Overview
  • Components

Inductive distance sensors in use

Connectors and connection cables Select Inductive distance sensors Select Compatible fittings Select

Ideal for applications involving relatively short travel of metal targets, Balluff analog inductive sensors provide precision non-contact position measurement in an affordable family of compact housings.  Analog inductive sensors are simple three-wire devices that operate on 24V DC.  They provide an electrical output signal that varies linearly in proportion to the position of a metal target within their working range.  The analog output signal is available in either voltage or current. 

Benefits

  • Absolute, distance-related analog signal
  • Compact, robust, and reliable

Applications

  • Monitoring of movements on joining, stamping, and clamping equipment in the machine construction sector
  • Detection of out-of-balances and axle spread

Inductive distance sensors - tailored to your requirements


Compact, precise, and stackable

Ring sensors with analog output

More

Analog measurements but digital delivery?

Inductive distance sensors with digital output

More

Mini styles with maximum performance

Better integration: mini-sensors for mini-actuators

More

Stainless steel housing

Inductive distance sensors - not only for the food industry

More

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form