Magnetic Field Sensors

Reliable, wear-free detection of pneumatic cylinder piston position

  • Overview

Today’s pneumatic cylinders are compact, reliable, and cost-effective prime movers for automated equipment.  Unfortunately, they are often provided with unreliable reed or Hall Effect switches that fail well before the service life of the cylinder itself is expended.  Balluff’s magnetic field cylinder sensors are based on non-contact, solid-state sensor technology that is compatible with both reed and Hall Effect magnetic pole orientations, making them the ideal replacement for standard magnetic switches. 
Electrically rugged, they feature short circuit protection, overload protection, and reverse polarity protection.

Balluff's magnetic field sensors will work with magnetic strengths as low as 15 Gauss unlike the reed and Hall Effect sensors that require Gauss ratings two times higher or even more.  This means that as the magnet weakens from time, heat, and other factors, the Balluff sensor will continue to perform reliably. 

How sure are we the Balluff sensor is better...they are backed by Balluff's exclusive LIFETIME warranty.


Global magnetic field sensors

Economically priced magnetic field sensors

More Global magnetic field sensors

C-Slot compact sensors

Sensors for C-Slot with or without a bracket

More

T-slot compact sensors

Sensors for T-slot with or without a bracket

More

Know your Cylinder? Find your sensor

Easy-to-use online Pneumatic Cylinder Sensor Resource Center

More BMF Resource Center

Miniature Sensors

Compact sensors for factory automation

More

Two sensors-one connector

Substantial savings when using two sensors

More

Tough applications demand tough sensors

Weld Field Immune, metal housings and more

More

Grippers and short stroke cylinders

Sensors for restricted space applications

More

One sensor, many brackets

Flexible mounting systems

More
[Less]

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form