Magneto-Inductive Position Sensors Compact positions sensors for position detection

  • Overview

The compact SmartSens magneto-inductive position sensor is for the linear, contact-free position detection of a magnetic target.

Your benefits

  • Absolute, position-dependent analogue signal
  • Easy to integrate anywhere, even in extremely small spaces

Applications

  • Detection of piston position on pneumatic and hydraulic grippers and cylinders
  • Monitoring of machine movement even through housing walls/protective covers

Magneto-inductive position sensors -  tailored to your requirements


Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form